Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ROLEC
Description
taraPLUS - Modern variable suspension-system
Bill of material
ROLEC taraPLUS 149.020.001 - 144.320.250 - 144.310.500
FORM
Type
NOTE
Important note
Simplified view
TYP
Standard type
Elbow 70
MATNO
Mat.-No.
149.020.001
TYP2
Round tube
Round tube 70 - 0.25 m
MATNO2
Round tube Mat.-No.
144.320.250
TYP3
Rectangular tube
Rectangular tube 60/40 - 0.50 m
MATNO3
Rectangular tube Mat.-No.
144.310.500
G
Weight
1800 g
G2
Round tube weight
1750 g
G3
Rectangular tube weight
2150 g
L
Round tube length
mm
L2
Rectangular tube length
mm
BEM
Dimensioning
2D VIEW
INFO
Product information
INFO
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices